Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Galvanically isolated gate driver for IGBTs with 10 A Source/Sink current, desaturation protection and adjustable SOFTOFF
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The STGAP3S is a product family of protected single gate drivers within the STGAP platform, providing galvanic isolation between the gate driving section and the low-voltage control and interface circuits.The product family includes different options with 10 A and 6 A current capability, each of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.65 | 2% |
| 10-24 | $3.58 | 21% |
| 25-99 | $3.31 | 27% |
| 100-249 | $3.08 | 32% |
| 250-499 | $2.93 | 36% |
| 500 | $2.88 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The STGAP3S is a product family of protected single gate drivers within the STGAP platform, providing galvanic isolation between the gate driving section and the low-voltage control and interface circuits.The product family includes different options with 10 A and 6 A current capability, each of...
Read More
|