$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STGAP4S

STGAP4S

Active

STGAP4STR

Automotive advanced isolated gate driver for IGBTs and SiC MOSFETs

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSSOP 36 LD 300 MIL .0315 PITCH

The STGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through true galvanic...
Read More

Key features
  • AEC-Q100 qualified
  • Qualified according to ISO 26262 targeting applications up to ASIL D
    • Documentation to support system design up to ASIL D
      available upon request
    • Embedded
      check functions for latent faults detection ease
      system ASIL rating
  • High voltage rail up to 1200 V
  • Two output pins for direct driving of external MOSFET buffer
  • Driver current capability:
    • OUT1:
      0.6/2.5 A sink/source
    • OUT2:
      2.4/0.6 A sink/source
  • Negative gate drive ability
  • dV/dt transient immunity ±100 V/ns in full temperature range
  • Integrated controller for isolated flyback power supply
  • Active Miller clamp driver for external N‑channel MOSFET
  • Programmable Desaturation detection
  • Programmable Overcurrent detection
  • Soft turn-off
  • VCE
    active clamp
  • Two diagnostic status outputs
  • Programmable UVLO and OVLO on each supply
  • Programmable input deglitch filter
  • Asynchronous stop command
  • Isolated 8-bit A/D converter
  • Integrated temperature sensor
  • Programmable deadtime, with violation error
  • SPI interface for parameters programming and extended diagnostic
  • Temperature warning and shutdown protection
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSSOP 36 LD 300 MIL .0315 PITCH

The STGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through true galvanic...
Read More

Key features
  • AEC-Q100 qualified
  • Qualified according to ISO 26262 targeting applications up to ASIL D
    • Documentation to support system design up to ASIL D
      available upon request
    • Embedded
      check functions for latent faults detection ease
      system ASIL rating
  • High voltage rail up to 1200 V
  • Two output pins for direct driving of external MOSFET buffer
  • Driver current capability:
    • OUT1:
      0.6/2.5 A sink/source
    • OUT2:
      2.4/0.6 A sink/source
  • Negative gate drive ability
  • dV/dt transient immunity ±100 V/ns in full temperature range
  • Integrated controller for isolated flyback power supply
  • Active Miller clamp driver for external N‑channel MOSFET
  • Programmable Desaturation detection
  • Programmable Overcurrent detection
  • Soft turn-off
  • VCE
    active clamp
  • Two diagnostic status outputs
  • Programmable UVLO and OVLO on each supply
  • Programmable input deglitch filter
  • Asynchronous stop command
  • Isolated 8-bit A/D converter
  • Integrated temperature sensor
  • Programmable deadtime, with violation error
  • SPI interface for parameters programming and extended diagnostic
  • Temperature warning and shutdown protection