Active

STGB30H60DLLFBAG

Automotive-grade trench gate field-stop IGBT, HB series 600 V, 30 A high speed

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is an IGBT developed using an advanced proprietary trench gate field‑stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the...
Read More

Key features
  • AEC-Q101 qualified
  • High-speed switching series
  • Logic level gate drive
  • Low VF soft recovery co-packaged diode
  • Maximum junction temperature: TJ = 175 °C
  • Minimized tail current
  • VCE(sat) = 1.7 V (typ.) at IC = 30 A
  • Safer paralleling
  • Tight parameter distribution
  • Low thermal resistance
Out of Stock
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is an IGBT developed using an advanced proprietary trench gate field‑stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the...
Read More

Key features
  • AEC-Q101 qualified
  • High-speed switching series
  • Logic level gate drive
  • Low VF soft recovery co-packaged diode
  • Maximum junction temperature: TJ = 175 °C
  • Minimized tail current
  • VCE(sat) = 1.7 V (typ.) at IC = 30 A
  • Safer paralleling
  • Tight parameter distribution
  • Low thermal resistance