STGD14NC60KT4

Active
New short circuit rugged "K" series
Quantity $ per Unit Savings
1 - 9$1.250%
10 - 24$1.0516%
25 - 99$1.0119%
100 - 499$0.8036%
500$0.6846%
Contact Sales
In stock:
$1.25
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Low on-voltage drop (Vcesat)
  • Short circuit withstand time 10μs
  • Low Cres/ Ciesratio ( no cross conduction susceptibility)