STGD3NC120H-1 NRND

7 A, 1200 V very fast IGBT
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK
Key Features
  • High voltage capability
  • High speed

This device is a very fast IGBT developed using advanced PowerMESHâ„¢ technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior. This device is well-suited for resonant or soft-switching applications.

In stock:
$1.40
Range Unit Price Savings
1 - 9$1.400%
10 - 99$1.2015%
100 - 249$0.9135%
250 - 499$0.8837%
500$0.7646%
Contact Sales