STGD5NB120SZ-1 NRND

5 A, 1200 V low drop internally clamped IGBT
Quantity $ per Unit Savings
1 - 9$1.610%
10 - 99$1.3715%
100 - 499$1.0734%
500$0.9044%
Contact Sales
In stock:
$1.61
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameIPAK
Key features
  • Low on-voltage drop (VCE(sat))
  • High current capability
  • Off losses include tail current
  • High voltage clamping