Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
16 A, 600 V low drop IGBT with soft and fast recovery diode
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This IGBT utilizes the advanced Power MESH™ process featuring extremely low on-state voltage drop in low-frequency working conditions (up to 1 kHz).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.43 | 2% |
| 10-99 | $1.19 | 50% |
| 100-499 | $1.07 | 55% |
| 500 | $0.85 | 64% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This IGBT utilizes the advanced Power MESH™ process featuring extremely low on-state voltage drop in low-frequency working conditions (up to 1 kHz).
|