STGF19NC60HD

Active

19 A, 600 V, very fast IGBT with Ultrafast diode

Quantity $ per Unit Savings
1 - 9$2.120%
10 - 24$1.9110%
25 - 99$1.8015%
100 - 499$1.5427%
500$1.2640%
Contact Sales
In stock
$2.12
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Low on-voltage drop (VCE(sat))
  • Very soft Ultrafast recovery anti-parallel diode