📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STGF8NC60KD

NRND

8 A, 600 V short-circuit rugged IGBT

Quantity $ per Unit Savings
1 - 9$1.450%
10 - 99$1.3010%
100 - 200$1.0826%
Contact Sales
In stock
$1.45
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Lower on voltage drop (VCE(sat))
  • Very soft ultra fast recovery antiparallel diode
  • Lower CRES / CIES ratio (no cross-conduction susceptibility)
  • Short circuit withstand time 10µs