📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SDIP2B-26L |
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $12.15 | 0% |
10-24 | $10.70 | 12% |
25-49 | $10.42 | 14% |
50-99 | $9.84 | 19% |
100-249 | $9.26 | 24% |
250-467 | $8.97 | 26% |
468-500 | $8.39 | 31% |
500 + |
Contact sales |
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SDIP2B-26L |
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT,...
Read More
|