🎉 Year-end promotion starts now! Get FREE SHIPPING sitewide until Nov. 28th.

STGIF10CH60S-LZ

Active

SLLIMM 2nd series IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBTs

Quantity $ per Unit Savings
1 - 9$13.920%
10 - 24$12.798%
25 - 99$12.2612%
100 - 249$10.8122%
250 - 467$10.8022%
468 - 500$10.0028%
Contact Sales
Out of stock
$13.92
Parameter NameParameter Value
Target Application3-phase Induction Motor (ACIM)
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSDIP2F-26L

This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitries.

Key features
  • IPM 15 A, 600 V, 3-phase IGBT inverter bridge including 2 control ICs for gate driving and freewheeling diodes
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Internal bootstrap diode
  • Undervoltage lockout of gate drivers
  • Smart shutdown function
  • Short-circuit protection
  • Shutdown input/fault output
  • Separate open emitter outputs
  • Built-in temperature sensor
  • Comparator for fault protection
  • Short-circuit rugged TFS IGBT
  • Very fast, soft recovery diodes
  • Fully isolated package
  • Isolation rating of 1600 Vrms/min.
  • UL recognition: UL 1557, file E81734
  • Embedded TVS to enhance ESD protection