Active
SLLIMM nano small low-loss intelligent molded module IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | NDIP-26L |
This intelligent power module implements a compact, high performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.58 | 0% |
| 10-99 | $5.34 | 30% |
| 100-475 | $4.45 | 41% |
| 476-500 | $3.97 | 48% |
| 500 + |
Contact sales |
|
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | NDIP-26L |
This intelligent power module implements a compact, high performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized...
Read More
|