Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
SLLIMM nano IPM, 5 A, 600 V, 3-phase inverter bridge IGBT
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | NSDIP-26L |
This SLLIMM (small low-loss intelligent molded module) nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six IGBTs and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.39 | 2% |
| 10-99 | $6.42 | 30% |
| 100-399 | $4.93 | 46% |
| 400-500 | $4.54 | 51% |
| 500 + |
Contact sales |
|
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | NSDIP-26L |
This SLLIMM (small low-loss intelligent molded module) nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six IGBTs and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized...
Read More
|