Active
SLLIMM nano 2nd series IPM, 3-phase inverter, 6 A, 600 V, short-circuit rugged IGBT
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | N2DIP-26L |
This second series of SLLIMM (small low-loss intelligent molded module) nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved short-circuit rugged trench gate fieldstop IGBTs with freewheeling diodes and three half-bridge HVICs for gate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.37 | 2% |
| 10-99 | $6.40 | 30% |
| 100-359 | $4.56 | 50% |
| 360-500 | $4.40 | 52% |
| 500 + |
Contact sales |
|
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | N2DIP-26L |
This second series of SLLIMM (small low-loss intelligent molded module) nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six improved short-circuit rugged trench gate fieldstop IGBTs with freewheeling diodes and three half-bridge HVICs for gate...
Read More
|