Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STGP10NC60HD

600 V, 10 A very fast IGBT

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Low on-voltage drop (VCE(sat))
  • Very soft ultra fast recovery antiparallel diode
  • Low CRES / CIES ratio (no cross-conduction susceptibility)
In stock
Quantity $ per unit Savings
1-9$2.732%
10-99$1.7535%
100-499$1.1956%
500$1.0162%
Contact sales
$2.73
$2.68
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Low on-voltage drop (VCE(sat))
  • Very soft ultra fast recovery antiparallel diode
  • Low CRES / CIES ratio (no cross-conduction susceptibility)