STGP35HF60W

Active

35 A, 600 V Ultrafast IGBT

Quantity $ per Unit Savings
1 - 9$2.950%
10 - 24$2.6610%
25 - 99$2.5115%
100 - 249$2.1428%
250 - 499$2.0531%
500$1.7840%
Contact Sales
In stock
$2.95
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Improved Eoffat elevated temperature
  • Minimal tail current
  • Low conduction losses