Active
4.5 A, 600 V very fast IGBT with Ultrafast diode
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices are based on a new advanced planar technology concept to yield an IGBT with more stable switching performance (Eoff) versus temperature, as well as lower conduction losses.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.37 | 2% |
| 10-99 | $0.64 | 52% |
| 100-499 | $0.57 | 58% |
| 500 | $0.44 | 67% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices are based on a new advanced planar technology concept to yield an IGBT with more stable switching performance (Eoff) versus temperature, as well as lower conduction losses.
|