🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Automotive-grade trench gate field-stop IGBT 650 V, 200 A in a STPAK package
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | STPAK |
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. This device represents an optimum compromise in performance to maximize the efficiency of inverter systems where low-loss are essential. Furthermore, a positive VCE(sat) temperature coefficient and...
Read More
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | STPAK |
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. This device represents an optimum compromise in performance to maximize the efficiency of inverter systems where low-loss are essential. Furthermore, a positive VCE(sat) temperature coefficient and...
Read More
|