Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

NRND

STGW30M65DF2

Trench gate field-stop IGBT M series, 650 V 30 A low loss

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. The devices are part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality are essential....
Read More

Key features
  • 6 μs of minimum short-circuit withstand time
  • Low VCE(sat) = 1.55 V (typ.) @ IC = 30 A
  • Tight parameter distribution
  • Safer paralleling
  • Low thermal resistance
  • Soft and very fast-recovery antiparallel diode
In stock
Quantity $ per unit Savings
1-9$4.4525%
10-99$2.7124%
100-500$2.3235%
Contact sales
$4.45
$3.55
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. The devices are part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality are essential....
Read More

Key features
  • 6 μs of minimum short-circuit withstand time
  • Low VCE(sat) = 1.55 V (typ.) @ IC = 30 A
  • Tight parameter distribution
  • Safer paralleling
  • Low thermal resistance
  • Soft and very fast-recovery antiparallel diode