Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
New short circuit rugged "K" series
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.14 | 2% |
| 10-99 | $4.93 | 30% |
| 100-500 | $4.05 | 42% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.
|