Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
30 A, 600 V ultra fast IGBT
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This IGBT utilizes the advanced Power MESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.33 | 2% |
| 10-99 | $3.60 | 42% |
| 100-500 | $2.66 | 57% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This IGBT utilizes the advanced Power MESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.
|