STGW35HF60WDI

Active

35 A, 600 V ultrafast IGBT with low drop diode

Quantity $ per Unit Savings
1 - 9$4.380%
10 - 24$3.9510%
25 - 99$3.7315%
100 - 499$3.2326%
500$2.7537%
Contact Sales
In stock
$4.38
Parameter NameParameter Value
Operating Temp Min Celsius175.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-247
Key features
  • Improved Eoffat elevated temperature
  • Low CRES / CIESratio (no cross-conduction susceptibility)
  • Low VF soft recovery antiparallel diode