Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                                               Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021

STGW35NB60SD

Active

Low Drop "S" series

Quantity $ per Unit Savings
1 - 9$4.960%
10 - 24$4.4710%
25 - 99$4.2215%
100 - 500$3.6626%
Contact Sales
In stock
$4.96
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-247
Key features
  • LOW ON-VOLTAGE DROP (VCEsat)
  • HIGH CURRENT CAPABILITY
  • LOW INPUT CAPACITANCE