📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STGW40NC60KD

Active

40 A - 600 V - short circuit rugged IGBT

Quantity $ per Unit Savings
1 - 9$5.160%
10 - 99$4.6410%
100 - 500$3.8026%
Contact Sales
Out of stock
$5.15
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Low on-voltage drop (VCE(sat))
  • Low Cres/ Ciesratio (no cross conduction susceptibility)
  • Short-circuit withstand time 10 μs
  • IGBT co-packaged with ultra fast free-wheeling diode