JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Please try Search tool above or Return to Homepage
Automotive-grade 38 V, 3 A synchronous step-down converter...
Standard SPI page EEPROM memory expansion board based on...
NFC card reader expansion board based on ST25R3916B for...
Dynamic NFC/RFID tag IC expansion board based on ST25DV64KC...
Motion MEMS and environmental sensor expansion board for...
Motion MEMS and microphone MEMS expansion board for STM32...
Multifunctional expansion board based on operational...
Scalable 4.5 A dual full-bridge driver for brushed DC motors
High performance 3-phase motor controller with embedded...
Discovery kit with STM32U5A9NJH6Q MCU
Discovery kit with STM32U083MC MCU
Discovery kit with STM32MP135F MPU
Discovery kit with STM32H7S7L8 MCU
Discovery kit with STM32H573IIK3Q MCU
STWIN.box - SensorTile Wireless Industrial Node Development...
Six-step brushless motor driver evaluation board for...
STSPIN32F0A advanced 3-phase BLDC driver with embedded...
STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU...
Power management evaluation board based on the stepdown...
LSM6DSO16IS adapter board for a standard DIL24 socket
Evaluation board for the TSC1641, 16-bit, high precision...
Evaluation kit for high voltage bidirectional current sense...
Evaluation board based on DC-DC converter buck regulator...
32-bit Power Architecture MCU for Automotive General...
STM32 Nucleo-64 development board with STM32U083RC MCU,...
STM32 Nucleo-144 development board with STM32H7R3L9 MCU,...
STM32 Nucleo-144 development board with STM32H563ZIT6 MCU,...
STM32 Nucleo-64 development board with STM32C031C6 MCU,...
STM32 Nucleo-64 development board with STM32H503RBT6 MCU,...