STH110N10F7-2

NRND

N-channel 100 V, 4.9 mOhm typ., 110 A STripFET F7 Power MOSFET in H2PAK-2 package

Quantity $ per Unit Savings
1 - 9$3.160%
10 - 24$2.8410%
25 - 99$2.6815%
100 - 499$2.3326%
500$1.9837%
Contact Sales
In stock
$3.16
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameH2PAK-2
Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness