STH270N4F3-6 NRND

Automotive-grade N-channel 40 V, 1.4 mOhm typ., 180 A STripFET F3 Power MOSFET in a H2PAK-6 package
Quantity $ per Unit Savings
1 - 9$3.220%
10 - 99$2.7415%
100 - 499$2.2032%
500$1.9539%
Contact Sales
In stock:
$3.22
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameH2PAK-6
Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Conduction losses reduced
  • Low profile, very low parasitic inductance, high current package