Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive-grade N-channel 80 V, 1.7 mOhm typ., 180 A STripFET F7 Power MOSFET in H2PAK-2 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | H2PAK-2 |
These N-channel Power MOSFETs utilize STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.95 | 5% |
| 10-99 | $3.81 | 43% |
| 100-499 | $3.48 | 48% |
| 500 | $3.25 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | H2PAK-2 |
These N-channel Power MOSFETs utilize STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.
|