Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STHV1600L

16 channels ±100 V, ±2/4 A, 5/3-level RTZ, high-speed ultrasound pulser with integrated transmit beamformer

ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLFBGA10X10X1.4 144 12SQ P.8 B.46

This monolithic, high-speed transmitter features 16 independent channels with built-in digital beamforming, that generates 5-Level high voltage pulses (up to ±100 V) suitable to excite multiple channels of an ultrasound transducer.Each analog channel structure integrates an active RTZ circuit...
Read More

Key features
  • 0 to 200 V peak-to-peak output signal
  • Up to 30 MHz operating frequency
  • Gate driver self-biased architecture; no filtering capacitors required
  • Pulsed wave (PW) mode operation:
    • 5/3 level output
    • ±2 A / ±4 A source and sink current
  • Continuous wave (CW) mode operation:
    • 150 mW power consumption/channel
    • 270 fs RMS jitter (100 Hz-20 kHz)
    • -147 dBc/Hz @ 1 kHz phase noise
  • Elastography mode operation
  • Fully integrated real clamping-to-ground function
    • 11 Ω synchronous active clamp
    • ±2 A source and sink current
  • Fully integrated T/R switch
    • 9 Ω ON resistance
    • 28 pF parasitic capacitance
    • Compliant with receiver multiplexing function
  • Auxiliary integrated circuits
    • Noise blocking diode function
    • Recirculation current protection
    • Anti-memory feature
    • Thermal protection
    • Undervoltage protection and bias supply checks
  • Programmable power management to optimize the performance into a probe
  • TX Beamforming
    • Programmable channels delay for beam-steering and beam-focusing
    • Clock frequency up to 200 MHz
    • Delay from 0 to 327 µs with 5 ns resolution at 200MHz
    • 425 ns minimum delay table writing time
  • Embedded volatile memory to store transmission patterns
    • 64 kbit (256 rows x 16 bits per channel)
    • Waveform compression and repetition algorithm
  • Easy driving control
    • Device control via serial interface
    • Few input signals to drive several devices
    • Diagnostic interrupt output
    • Single trigger input with anti-glitch to manage TX/RX
  • Checksum and parity check
  • Very low thermal resistance
  • Latch-up free thanks to HV SOI technology
  • Only a few passive components required
  • differential or rail-to-rail single-ended digital inputs (e.g. LVDS, LVPECL, VML, CML or CMOS)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLFBGA10X10X1.4 144 12SQ P.8 B.46

This monolithic, high-speed transmitter features 16 independent channels with built-in digital beamforming, that generates 5-Level high voltage pulses (up to ±100 V) suitable to excite multiple channels of an ultrasound transducer.Each analog channel structure integrates an active RTZ circuit...
Read More

Key features
  • 0 to 200 V peak-to-peak output signal
  • Up to 30 MHz operating frequency
  • Gate driver self-biased architecture; no filtering capacitors required
  • Pulsed wave (PW) mode operation:
    • 5/3 level output
    • ±2 A / ±4 A source and sink current
  • Continuous wave (CW) mode operation:
    • 150 mW power consumption/channel
    • 270 fs RMS jitter (100 Hz-20 kHz)
    • -147 dBc/Hz @ 1 kHz phase noise
  • Elastography mode operation
  • Fully integrated real clamping-to-ground function
    • 11 Ω synchronous active clamp
    • ±2 A source and sink current
  • Fully integrated T/R switch
    • 9 Ω ON resistance
    • 28 pF parasitic capacitance
    • Compliant with receiver multiplexing function
  • Auxiliary integrated circuits
    • Noise blocking diode function
    • Recirculation current protection
    • Anti-memory feature
    • Thermal protection
    • Undervoltage protection and bias supply checks
  • Programmable power management to optimize the performance into a probe
  • TX Beamforming
    • Programmable channels delay for beam-steering and beam-focusing
    • Clock frequency up to 200 MHz
    • Delay from 0 to 327 µs with 5 ns resolution at 200MHz
    • 425 ns minimum delay table writing time
  • Embedded volatile memory to store transmission patterns
    • 64 kbit (256 rows x 16 bits per channel)
    • Waveform compression and repetition algorithm
  • Easy driving control
    • Device control via serial interface
    • Few input signals to drive several devices
    • Diagnostic interrupt output
    • Single trigger input with anti-glitch to manage TX/RX
  • Checksum and parity check
  • Very low thermal resistance
  • Latch-up free thanks to HV SOI technology
  • Only a few passive components required
  • differential or rail-to-rail single-ended digital inputs (e.g. LVDS, LVPECL, VML, CML or CMOS)