Active
Quad ±90 V, ±2 A, 3/5 level, ESD-enhanced high-speed ultrasound pulser
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 64 9x9x1.0 mm |
This monolithic, high-voltage, high-speed pulser generator features four independent channels. It is designed for medical ultrasound imaging applications, but can also be used to drive piezoelectric, capacitive or MEMS based transducers.The STHV748S is composed of a controller logic interface...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 64 9x9x1.0 mm |
This monolithic, high-voltage, high-speed pulser generator features four independent channels. It is designed for medical ultrasound imaging applications, but can also be used to drive piezoelectric, capacitive or MEMS based transducers.The STHV748S is composed of a controller logic interface...
Read More
|