STHVDAC-256MTGF3

NRND

Antenna tuning circuit with TURBO & GLIDE

Quantity $ per Unit Savings
1 - 9$1.9410%
10 - 24$1.750%
25 - 99$1.666%
100 - 249$1.4120%
250 - 499$1.3225%
500$1.1634%
Contact Sales
In stock
$1.76
Parameter NameParameter Value
Input Voltage Min Volt1.8
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm
Key features
  • Dedicated controller to bias BST tunable capacitors
  • Operation compliant with cellular systems requirements
  • Turbo and glide modes for optimal system performance
  • Integrated boost converter with 6 programmable outputs (from 0 to 24 V)
  • Low power consumption
  • MIPI RFFE serial interface 1,8 V
  • Available in WLCSP for stand-alone or SiP module integration