STI24N60M6

Active

N-channel 600 V, 162 mOhm typ., 17 A MDmesh M6 Power MOSFET in an I2PAK package

Quantity $ per Unit Savings
1 - 9$2.730%
10 - 24$2.4710%
25 - 99$2.3315%
100 - 499$1.9827%
500$1.6340%
Contact Sales
In stock
$2.73
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameI2PAK
Key features
  • Reduced switching losses
  • Lower RDS(on) per area vs previous generation
  • Low gate input resistance
  • 100% avalanche tested
  • Zener-protected