STI270N4F3

Active

N-channel 40 V, 2.1 mOhm typ., 160 A STripFET F3 PowerMOSFET in an I2PAK package

Quantity $ per Unit Savings
1 - 9$3.830%
10 - 24$3.4510%
25 - 99$3.2615%
100 - 499$2.8226%
500$2.4137%
Contact Sales
In stock
$3.83
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameI2PAK
Key features
  • AEC-Q101 qualified
  • Ultra low on-resistance
  • 100% avalanche tested