Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

STI300N4F6

NRND

N-channel 40 V, 1.7 mOhm typ., 160 A STripFET F6 Power MOSFET in an I2PAK package

Quantity $ per Unit Savings
1 - 9$4.510%
10 - 20$4.0610%
Contact Sales
In stock
$4.51
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameI2PAK

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

Key features
  • Standard level VGS(th)
  • 100% avalanche rated