📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
N-channel 30 V, 0.01 Ohm, 55 A, I2PAK STripFET(TM) II Power MOSFET
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | I2PAK |
This Power MOSFET is the latest development of STMicroelectronics unique “single feature size” strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps allowing remarkable...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.61 | 0% |
10-99 | $1.29 | 20% |
100-499 | $1.03 | 36% |
500 | $0.87 | 46% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | I2PAK |
This Power MOSFET is the latest development of STMicroelectronics unique “single feature size” strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps allowing remarkable...
Read More
|