STI6N80K5

Active

N-channel 800 V, 1.3 Ohm typ., 4.5 A MDmesh K5 Power MOSFET in an I2PAK package

Quantity $ per Unit Savings
1 - 9$1.990%
10 - 24$1.7910%
25 - 99$1.7015%
100 - 499$1.4428%
500$1.1940%
Contact Sales
In stock
$1.99
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameI2PAK
Key features
  • Industry’s lowest RDS(on)
  • Industry’s best figure of merit (FoM)
  • Ultra low gate charge
  • 100% avalanche tested
  • Zener-protected