Active
SLLIMM 2nd series IPM, 3-phase inverter, 180 mOhm typ., 10 A, 600 V Power MOSFET
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SDIP2B-26L |
This new IPM, belonging to the second series of SLLIMM (small low-loss intelligent molded module), provides a compact, high-performance AC motor drive in a simple, rugged design.It combines new ST proprietary control ICs with the high-voltage N-channel super-junction MDMesh DM2, providing...
Read More
|
| Target Application | 3-phase Induction Motor (ACIM) |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SDIP2B-26L |
This new IPM, belonging to the second series of SLLIMM (small low-loss intelligent molded module), provides a compact, high-performance AC motor drive in a simple, rugged design.It combines new ST proprietary control ICs with the high-voltage N-channel super-junction MDMesh DM2, providing...
Read More
|