STID135-WB

Active

Satellite full-band multi-tuner demodulator

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN US3A991A2
ECCN EUNEC_E
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVQFPN-MR 13X13 160
Key features
  • Two high-symbol-rate (HSR)(1)demodulators:
    • Maximum baud rate 500 Msymbol/s
    • Up to two slices each
    • DVB-S2/S2X and Annex M compliant
  • Up to 8 multi-standard demodulators:
    • S/S2/S2X/DTV
  • Four integrated full-band tuners and ADCs
  • High-speed digital multiplexer to connect any tuner to any demodulator
  • Network clock recovery (NCR) support
  • Flexible transport stream processor:
    • PID filtering, PCR re-stamping and re-labelling, GSE label filtering
    • TS merger (multiplex)
    • Channel bonding
  • Low power consumption
  • Wake-on-network PID or GSE label
  • Fast auto scan
  • Signal monitoring, spectral analysis, bit error rate test and reporting
  • Interfaces:
    • Crystal oscillator
    • I2C serial bus interface, including private repeater for optional LNA
    • Transport stream output: 8 serial, 2 parallel or multiplexed
    • JTAG for boundary scan
    • DiSEqC 1.x and DiSEqC2.x compatible receiver, 22-kHz
    • FSK modem
    • Flexible GPIOs and interrupts
  • Technology:
    • Single rail supply with inbuilt SMPSs
    • Fine-grained power management
    • VQFPN-mr 13x13 mm2 package, RoHS
    • Temperature range -40 to +85 °C ambient