STID337-DCB

STID337-DCB

STID337ZCB Active

Satellite transceiver ARM® Cortex®-based SoC with integrated DVB-S2/S2X forward link and IQ-streamer for return link
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
CoreDual Arm Cortex-A9
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameFCBGA16X16
Key features
  • Integrated DVB-S/S2/S2X demodulator
  • Dual core ARM®Cortex®-A9 application CPU:
    • Up to 1.2 GHz and 6000 DMIPS
    • NEON™ accelerator
    • 512-Kbyte L2 cache
  • DDR3/3L 16-bit interface running at up to 1066 MHz (DDR3-2133)
  • Integrated ARM®Cortex®-M4 standby controller with low-power micro and power islands
  • Quad ST231 offload CPUs
  • IQ data pipe and streaming engine to high-speed DACs
  • Sample-rate conversion filter including root-raised-cosine
  • High-speed IQ signal DACs
  • High-precision low-speed DACs
  • Connectivity:
    • 2 x USB 2.0 ports
    • 1 x PCIe port
    • 1 x SD card
    • 1 x eMMC
    • 1 x RGMII muxed with internal Ethernet PHY
    • 4 x input transport streams
    • 6 x UART
    • 9 x I2C
  • Package: FCBGA 16 mm x 16 mm, 0.65 mm pitch, 552 balls