Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STIH412DHJB

Active

Monaco Ultra - ARM-based, UHD multimedia server-box platform

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
CoreDual Arm Cortex-A9
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameFCBGA 25X25X1.50 700 F30/14 P1/0

ST's STiH412 system-on-chip, belonging to its new 'Monaco' family, provides a full-featured solution for multi-HD and UHD IP set-top boxes, and server-box applications. This SoC supports integrated broadcast and broadband services, combined with the latest set-top box middleware and broadband software solutions.


ST's Faroudja®Transcode Engine provides best-in-class transcoding capabilities for multi-screen streaming across consumer and handheld devices. This allows operators to optimize network bandwidth, while offering an excellent quality of service throughout the home.


The STiH412 supports HEVC decoding, and therefore permits operators and service providers the means to offer UHD content to their customers.

Key features
  • Dual core SMP ARM®applications CPU plus a quad-core GPU for true 3D graphics
  • Ultra HD decoding up to 2160p30, combined with Faroudja®video processing technology
  • Faroudja®video transcoding engine
  • Advanced security supporting concurrent conditional access and DRM, to protect premium broadcast content
  • Wide connectivity, including USB 3.0, PCI-e, SATA and Gigabit Ethernet
  • Dedicated interfaces to a range of companion front-end solutions, including MoCA 2.0, DOCSIS 3.0, satellite and 802.11ac WiFi devices
  • 28 nm process technology chip