STIH418-HUB

Active

ARM Cortex-based, UHD 60 fps, multimedia server platform

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
CoreArm Cortex-A9
ECCN US3A991A2
ECCN EUNEC_E
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameFCBGA 27X27X2.09
Key features
  • Quad-core SMP ARM®Cortex™ application CPU offering:
    • 12000 DMIPS for STiH318 and STiH418
    • 8000 DMIPS for STiH314 and STiH414
  • Quad-core GPU for high-performance 3D graphics
  • High-quality Faroudja® video subsystem, including video decode/encode, pre- and post-processing for display and transcoding
  • High quality ultra HD decoding up to 2160p60, including:
    • HEVC L5.1 Main 10
    • VP9 (STiH318 and STiH418 only)
  • Transcode engine on STiH414 and STiH418 only
  • Advanced security supporting concurrent conditional access, watermarking and DRM, to protect premium broadcast content
  • Wide connectivity, including USB 3.0, HDMI 2.0, PCIe, eSATA and Gigabit Ethernet
  • Dedicated interfaces to a range of companion front-end solutions, including broadcast (satellite/cable/terrestrial), MoCA 2.0, DOCSIS 3.0/3.1, and 802.11ac Wi-Fi devices
  • 28 nm process technology