Active

STIPQ5M60T-HZ

SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 1 Ohm max., 600 V, MOSFET

Target Application3-phase Induction Motor (ACIM)
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameN2DIP-26L

This SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six N-channel MDmesh DM2 Power MOSFETs with intrinsic fast-recovery diode and three half-bridge HVICs for gate driving, providing low...
Read More

Key features
  • IPM 5 A, 600 V, RDS(on) = 1.0 Ω, 3-phase Power MOSFET inverter bridge including control ICs for gate driving
  • Optimized for low electromagnetic interference
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down/pull-up resistors
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Shutdown function
  • Comparator for fault protection against overtemperature and overcurrent
  • Op-amp for advanced current sensing
  • Optimized pinout for easy board layout
  • NTC for temperature control (UL 1434 CA 2 and 4)
  • Isolation ratings of 1800 Vrms/min.
  • UL recognition: UL 1557, file E81734
Out of Stock
Target Application3-phase Induction Motor (ACIM)
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameN2DIP-26L

This SLLIMM (small low-loss intelligent molded module)-nano provides a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six N-channel MDmesh DM2 Power MOSFETs with intrinsic fast-recovery diode and three half-bridge HVICs for gate driving, providing low...
Read More

Key features
  • IPM 5 A, 600 V, RDS(on) = 1.0 Ω, 3-phase Power MOSFET inverter bridge including control ICs for gate driving
  • Optimized for low electromagnetic interference
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down/pull-up resistors
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Shutdown function
  • Comparator for fault protection against overtemperature and overcurrent
  • Op-amp for advanced current sensing
  • Optimized pinout for easy board layout
  • NTC for temperature control (UL 1434 CA 2 and 4)
  • Isolation ratings of 1800 Vrms/min.
  • UL recognition: UL 1557, file E81734