📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STK130N4LF7AG

Active

Automotive N-channel 40 V, 2.4 mOhm typ., 100 A, STripFET F7 Power MOSFET in an LFPAK 5x6 package

Quantity $ per Unit Savings
1 - 9$1.810%
10 - 50$1.6310%
Contact Sales
Out of stock
$1.81
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLFPAK 5X6

This N-channel Power MOSFET utilizes STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • AEC-Q101 qualified
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness