Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

STL12N65M2

Active

N-channel 650 V, 0.62 Ohm typ., 5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package

Quantity $ per Unit Savings
1 - 9$1.980%
10 - 24$1.7810%
25 - 99$1.6915%
100 - 499$1.4427%
500$1.1940%
Contact Sales
In stock
$1.98
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6 HV

This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected