STL15N60DM6

Active

N-channel 600 V, 295 mOhm typ., 8.5 A MDmesh DM6 Power MOSFET in PowerFLAT 5x6 HV package

Quantity $ per Unit Savings
1 - 9$1.5913%
10 - 99$1.3526%
100 - 499$1.0543%
500$0.8951%
Contact Sales
Out of stock
was $1.83 Special Price $1.59
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6 HV
Key features
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected