Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
N-channel 80 V, 2.3 mOhm max., 181 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
The STL180N8F8 is a 80 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and more...
Read More
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
The STL180N8F8 is a 80 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and more...
Read More
|