STL28N60M2

Active

N-channel 600 V, 0.140 Ohm typ., 19 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package

Quantity $ per Unit Savings
1 - 9$2.7426%
10 - 99$2.3337%
100 - 499$1.8650%
500$1.6655%
Contact Sales
Out of stock
Special Price $2.74 Regular Price $3.69
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 8x8 HV

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected