Active
N-channel logic level 40 V, 0.8 mOhm max., 360 A, STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
| Operating Range | Industrial |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.
It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.27 | 2% |
| 10-99 | $2.12 | 34% |
| 100-499 | $1.47 | 54% |
| 500 | $1.21 | 62% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.
It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
|