Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 650 V, 61 mOhm typ., 22.5 A MDmesh M5 Power MOSFET in a PowerFLAT 8x8 HV package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 8x8 HV |
This device is an N-channel Power MOSFET based on MDmesh™ M5 innovative vertical process technology combined with the well known PowerMESH™ horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $12.38 | 2% |
| 10-99 | $8.27 | 32% |
| 100-499 | $7.16 | 41% |
| 500 | $7.03 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 8x8 HV |
This device is an N-channel Power MOSFET based on MDmesh™ M5 innovative vertical process technology combined with the well known PowerMESH™ horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and...
Read More
|