Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Automotive-grade dual N-channel 60 V, 22.5 mOhm typ., 7.8 A STripFET F3 Power MOSFET in PowerFLAT 5x6 double island package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is an N-channel Power MOSFET developed using STripFET F3 technology. It is designed to minimize on-resistance and gate charge to provide superior switching performance.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.53 | 2% |
| 10-99 | $1.51 | 39% |
| 100-499 | $1.11 | 55% |
| 500 | $0.94 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is an N-channel Power MOSFET developed using STripFET F3 technology. It is designed to minimize on-resistance and gate charge to provide superior switching performance.
|